Philips CoreLine Highbay Gen5, 69 W, 10500 lm, 4000 K, Wireless, Interact Ready, Narrow beam, H4, IP65, IK05
BY122X G5 LED105S/840 SIA NB H4
Product Description
Aluminium die-cast, Grey, Sensor-ready driver Interact System-ready, Sensor SNH (R) 210, 10500 lm, 69 W, 152 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Connection unit 3-pole
Specifications
- Light source replaceable No
- Number of gear units Unit
- Driver included Yes
- Service Tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years