Philips CoreLine Highbay Gen5, 154 W, 25000 lm, 4000 K, DALI, Wide beam, IP65, IK08
BY122P G5 LED250S/840 PSD WB
Product Description
Aluminium die-cast, Grey, Power supply unit with DALI interface, 25000 lm, 154 W, 162 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole
Specifications
- Light source replaceable
- No
- Number of gear units
- 2 units
- Driver included
- Yes
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years