United Kingdom - English

Philips CoreLine Highbay Gen5, 121 W, 20500 lm, 4000 K, Narrow beam, IP65, IK08

BY121P G5 LED200S/840 PSU NB

Product Description

Aluminium die-cast, Grey, Power supply unit (On/Off), 20500 lm, 121 W, 169 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole

Order code: 911401629408
Full order code: 871951495568400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BY121P G5 LED200S/840 PSU NB txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401629408 en_GB pdf 502.2 kB

Brochures

Installation instructions
CoreLine highbay gen5, Installation Instruction pdf 1.7 MB

Visuals

Product-Photographs-911401629408_EU
Multiple assets
Product-Diagrams-911401629408_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BY121P G5 LED200S/840 PSU NB IES
Revit file
Revit file - 911401629408 ZIP
Dialux
ULD File - BY121P G5 LED200S/840 PSU NB ULD
Relux
ROLF File - BY121P G5 LED200S/840 PSU NB ROLFZ
LDT
LDT File - BY121P G5 LED200S/840 PSU NB LDT

Other

Environmental product declaration
EPD Philips CoreLine Highbay Gen5 BY121P pdf 745.4 kB