Egypt - English

Philips GreenPerform Waterproof G3

GreenPerform Waterproof G3: A high-performance, energy-efficient waterproof batten

Products

WT198C LED11S/840 PSU PCO L600
WT198C LED11S/840 PSU PCO L600
911401503647
WT198C LED18S/840 PSU PCO L600
WT198C LED18S/840 PSU PCO L600
911401503847
WT198C LED25S/840 PSU PCO L1200
WT198C LED25S/840 PSU PCO L1200
911401504047
WT198C LED25S/865 PSU PCO L1200
WT198C LED25S/865 PSU PCO L1200
911401504247

Product family information

Description

GreenPerform Waterproof G3 is a superb choice for hard-working applications. Not only does it provide excellent optical performance, it also delivers substantial energy saving. And because it works seamlessly with IoT software like Interact, it also offers the option of customization, convenience, and data-driven insights.

Benefits

  • Excellent energy savings

  • Reliable choice, long servicebility

Features

  • Up to 181lm/W (HE), and 160lm/W (general)

  • 100,000 hours L70B50 @25°C

Applications

  • Parking Garages
  • Manufacturing
  • Warehouses

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP65 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Specifications

  • Mounting type
    Surface Suspended
  • Flicker / Pst / SVM
    -30 to +50ºC (@PSU)
  • Lumen maintenance at median useful life 100.000h
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Power consumption
    PSD: DALI WIA: Wireless control, compatible with Interact Pro PSU: non-dimmable DIA: Dimmable via Dali, compatible with Interact
  • Control system input
    DALI/Interact
  • Material
    PC
  • Main color of the luminaire
    RAL7035
  • Color Rendering index - CRI
    L90
  • Mounting type
    L70
  • Flicker / Pst / SVM
    <3.2% / 0.5 / 0.4
  • Dimming
    Up to 10000lm
  • Mechanical impact protection
    8.1W to 62.5W
  • Material
    Up to 181lm/W
  • Overall height
    4000K 6500K
  • Color Rendering index - CRI
    81
  • Risk Group
    RG0
  • Optical cover/lens material
    PC
  • Optical cover/lens finish
    Opal Clear
  • Protection Class IEC61140
    Class I
  • Mechanical impact protection
    IK08
  • Dimming
    IP66
  • Driver replaceable
    Yes
  • Color Rendering index - CRI
    76mm
  • Main color of the luminaire
    665mm 1215mm 1515mm
  • Overall width
    80mm
  • Installation
    Suspension Surface

Downloads