Suggestions

    AeroScape LED Sconce Small

    AeroScape - bridging modern design with leading technology

    View all 9 products Gardco
    AeroScape LED Sconce Small
    Gardco
    DLC QPL
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
        AeroScape wall and surface mount series features energy saving LEDs and a design that compliments modern architecture. ASW suits both building and perimeter zones as well as egress lighting zones. Three optical distributions are available to provide task and egress lighting around the perimeter of a building. ASW features LEDGINE, Philips global platform, which ensures the optical system is fully upgradable as technology advances. Full range dimming and control options are available for additional energy savings. An advanced passthrough convective thermal management system ensures optimum performance and long life.

        Benefits

        Up to 50% energy savings over HID
        Optimal versatility and design flexibilty
        Quick and easy installation and maintenance
        Over 100,000 hour life
        Suitable for a variety of applications

        Features

        Superior optical performance
        Use of quality materials
        Best in class thermal management
        Full range of control options available
        IP66 rated optics

        Applications

        Walkways
        Security Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product