Gardco 104 LED half cylinder high performance sconce luminaires are designed to integrate naturally to wall surfaces. 104 LED luminaires are available with three (3) different distribution patterns, providing full cutoff performance (in the normal downlight position) and featuring LED arrays. Luminaires provide performance excellence and advanced Gardco LED thermal management technology. High performance Class 1 LED systems offer potential energy savings of 50 % or more compared to HID systems. 104 LED luminaires are also available with Automatic Profile Dimming, increasing savings by an additional 33%.
Benefits
Uses up to 50% less energy than HID
Uniform distribution free of hot spots, streaks or striations
Maintains long LED life
Classic Form
Controls glare and light trespass
Features
Advanced Class 1 LED array system
IP66 rated optics
Die-cast ribbed back plate dissipates heat from electrical components