The Stonco LED wallpack large WP offers maximum light output for general purpose area and security lighting through a classic glass refractor design. Now available with enhanced the Philips LEDGINE platform, WP LED provides improved energy savings compared to the former LED design. This versatile luminaire is ideal to match same as existing or retrofit HID legacy designs.

        Benefits

        Consumes 31% less energy than previous generation
        Increased lumen output
        Fade and abrasion resistant
        Matches existing luminaires or HID retrofits

        Features

        Glass refractor design
        Several controls option available
        One-piece die cast aluminum housing
        TGIC powdercoat finish

        Applications

        Security Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product