The Low Profile Wall Mount features a discreet design that will complement any building exterior. Three sizes are available in 15, 30 and 50W output to accommodate multiple mounting heights. Low Profile Wall delivers up to 110 lumens per watt for excellent energy savings over HID.

        Benefits

        Low profile design complements surroundings
        Full cutoff performance for optimal illumination
        Easy mounting for simple installation
        Long life and reduced maintenance

        Features

        Energy saving LED technology
        Available in three sizes to accommodate multiple mounting heights
        Architectural bronze finish
        5 year limited warranty

        Applications

        Walkways
        Security Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product