The classical and contemporary designs in the New Westminster luminaire can be integrated into many different settings. The New Westminster charms with its pure and symmetrical shapes, reminiscent of a ring topped with a pearl. This luminaire receives only praise for its curves, which enhance any environment and add ambience, as well as for its sturdy design, advanced photometric performance and ease of maintenance. The New Westminster is now available with EcoSwap our new LED light engine that will provide better longevity and energy savings. With its eternal styling, the New Westminster luminaire is ageless.

        Benefits

        Easily integrated into a variety of settings
        Design flexibility
        Quick and easy maintenance
        Maximized performance
        Able to withstand the most demanding environments

        Features

        Pedestrian scale
        Tool-free access to internal components
        Removable ballast tray unit with quick disconnect
        Precision optics
        Embedded memory retentive gasket

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product