You are now visiting the Signify website. A localized version is available for you.
Suggestions

    MetroScape LED Post-Top Comfort (MPTR-C)

    MetroScape - modern styling meets advanced lighting technology

    View all 100 products Lumec
    MetroScape LED Post-Top Comfort (MPTR-C)
    Lumec
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
        The Lumec UrbanScape LED post top luminaire features flexible, robust energy-saving solutions for heritage-styled urban architectural lighting. Crowned with an ornamental hood, the post top model comes with a flat lens to highlight the thinness of the LEDs. Includes Service Tag, innovative way to provide assistance throughout the life of the product.

        Benefits

        Comfort optics area reduce glare to enhance visual comfort.
        Reduces light pollution, dark-sky friendly
        Ensures durability and reliability in harsh environmental conditions

        Features

        Comfort optics offer low glare for increased visual comfort
        Full cutoff with 0% uplight
        Complete luminaire is IP66 rated
        Type 1,2,3,4 and 5 distributions available

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product