Hadco's Hagerstown LED post top gives you the ability to create a unique style through our modular post top concepts to blend into any residential and historic urban settings. With the latest LED technology you can seamlessly replace traditional HID technology to maximize energy savings and significantly reduce total cost of ownership. The Hagerstown luminaire provides excellent uniformity, traditional customizable look, with the benefits of modern technology.
Benefits
Offers design flexibility with a variety of pods, finials and finishes
Multiple distribution options and lumen packages suitable for several applications
The Optical Rib globe disperses light for more uniform coverage while virtually reducing glare
IP66 rated optical chamber and LED driver ensure lasting durability and reliability
Dimming controls available for additional energy savings during off-peak hours
Features
Low-copper spun aluminum roof
Optical Rib Technology globe
120-277 or 347-480 VAC driver, 350 mA, 50/60 Hz auto-sensing
10kV/10kA surge suppression, 3kV built into drivers