Domus 60 is one of the most versatile luminaires offered by Lumec. This classic shape was one of the first in a line of pioneering Lumec designs. Domus offers a subtly refined design that balances shape, dimension and proportion. This family is now available with comfort optics, providing a low glare solution for pedestrian applications. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment. Lumec3D: Online 3D Domus 60 is one of the most versatile luminaires offered by Lumec. This classic shape was one of the first in a line of pioneering Lumec designs. Domus offers a subtly refined design that balances shape, dimension and proportion. This family is now available with comfort optics, providing a low glare solution for pedestrian applications. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment.
Benefits
Comfort optics provide low glare solution to improve visual comfort
Versatile luminaires with classic shape to fit in any area or project
Offers a subtly refined design that balances shape, dimension and proportion
Constructed from top-quality materials to maintain excellent performance in the most demanding environments
Features
Comfort optics reduce glare
Multiple lumen packages
Type 1, 2, 3, 4, and 5 optics available
4000K and 3000K color temperatures available
Multiple driver options and programmed dimming options available