You are now visiting the Signify website. A localized version is available for you.
Suggestions

    MetroScape LED Pendant Comfort (MSR-C)

    MetroScape - modern styling meets advanced lighting technology

    View all 50 products Lumec
    MetroScape LED Pendant Comfort (MSR-C)
    Lumec
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
        The MetroScape LED pendant luminaire combines style and performance to create flexible, durable and attractive energy-saving solutions that blend in well with traditional-styled urban architecture. Now available with comfort optics, it provides reduced glare for an enhanced user experience. Includes Service Tag, Philips innovative way to provide assistance throughout the life of the product.

        Benefits

        Comfort optics area reduce glare to enhance visual comfort.
        Reduces light pollution, dark-sky friendly
        Ensures durability and reliability in harsh environmental conditions

        Features

        Comfort optics offer low glare for increased visual comfort
        Full cutoff with 0% uplight
        Complete luminaire is IP66 rated
        Type 1,2,3,4 and 5 distributions available

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product