Stonco’s ELA luminaires combine low profile style, advanced LED performance and advanced thermal management technology to deliver outdoor area lighting that is as energy efficient and aesthetically pleasing as it is remarkably economical. Versions are available with automatic profile dimming and motion response capability as well.

        Benefits

        Withstands even the harshest environmental conditionsDesign provides smooth transition from luminaire to armRemoves risk of misaligning the luminaire and poleMaintains consistent visual alignment while placing light exactly where its neededExcellent thermal management for long life and lasting performance

        Features

        Rugged die cast aluminum housingAvailable in mast arm or wall mount configurationsExtruded arm assemblies include integral guide channelsDeep integral airways dissipate heat

        Applications

        Parks and PlazasRoad and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product