• Install instructions Area Light, 200W, 4000K, Type 4, 120-277V, Arm Mount, Motion Sensor, Bronze PDF 349.5 kB
        Visuals
        Photometry/BIM Files

        Product family information

        The Area Light LED features energy saving LED technology ideal for pole mounted area lighting applications. Area Light LED is available with Type 3 and Type 4 distributions in two lumen packages, providing up to 25,000 lumens.

        Benefits

        Energy saving LED technology
        Ideal for pole mounted area lighting applications

        Features

        Type 3 and Type 4 distribution available
        5 year limited warranty

        Applications

        Security Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product