Gardco SlenderForm SFP luminaires combine LED performance excellence and advanced Gardco LED thermal management technology with a distinct yoke design to provide outdoor lighting that is both energy efficient and aesthetically pleasing. SlenderForm is defined by its high performance, sleek low profile design and rugged construction. The housing has a maximum profile of just 3 inches. The advanced LED optical systems provide IES Types II, III, IV and V distributions. All LED wattages utilize high performance Class 1 LED systems. The luminaire features a state of the art integral thermal control system to maximize LED performance and life, and to extend component life. The door frame is die cast aluminum. Luminaires are finished with a fade and abrasion resistant TGIC powdercoat. All SlenderForm luminaires provide full cutoff performance, with 0% lumens at or above 90° above nadir.

        Benefits

        The elegant yoke assembly provides a clean transition from the luminaire to the pole
        Provides precise illumination patterns to suit a wide range of architectural site lighting
        Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance
        Innovative thermal management system to maximize LED performance and life, and to extend component life
        Tremendous opportunities for additional energy savings through the use of controls

        Features

        Elegant design accompanies family aesthetic
        Multiple lumen packages with output of up to 19,500 lm
        Type 2, 3, 4, and 5 optics available
        Aluminum heat sink fins built into top of luminaire
        Carries a 3G vibration rating

        Applications

        Parks and Plazas
        • Add product
           
        • Add product
           
        • Add product
           
        Add product