Gardco PureForm post top LED features a sleek, low profile design. Comfort optics reduce glare to enhance a sense of security with increased visual comfort. Type 1, 3, and 5 optical distributions are available with lumen output up to 9,000 lumens. A full range of control options provide additional energy savings. Optional integral emergency battery backup available for path-of-egress illumination.

        Benefits

        Sleek, low profile design blends in with architecture.
        Comfort optics area reduce glare to enhance visual comfort.
        Seamless integration with the latest controls solutions makes management easy, further enhancing value.

        Features

        Comfort optics offer low glare for increased visual comfort
        Type 1, 3, and 5 optical distributions
        IP66 rated to ensure durability
        A full range of control options provide additional energy savings

        Applications

        Education
        Municipal Buildings
        Parks and Plazas
        Walkways
        Office
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product