Suggestions

    SlenderForm Round LED Arm Mount Comfort

    ***To Be Discontinued in Q2 2021***

    View all 120 products Gardco
    SlenderForm Round LED Arm Mount Comfort
    Gardco
    graphical mark used to identify DLC qualified products
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
        Gardco SlenderForm LED arm mount comfort SFRA features a distinct styling to provide outdoor area lighting that is both energy efficient and aesthetically pleasing. Comfort optics are designed to enhance visual comfort by reducing glare. Type 1, 2, 3, and 5 optical distributions are available with lumen output up to 9,500 lumens.

        Benefits

        Comfort optics provide a low glare lighting solution to enhance the user experience
        Low profile design blends with architecture
        Two light engines available for both pedestrian and performance lighting tasks

        Features

        Two light engines to suit any lighting need
        IP66 Rated Housing
        Type 1, 2, 3, and 5 optical distributions available
        3G Vibration Rating

        Applications

        Parks And Plazas
        Bridges, Monuments, Facades
        Road And Street
        Product family details
        General
        B.U.G. Rating
        • B1U0G1, b2U0G1, b2U0G2, b3U0G2, b3U0G3
        Colour Temperature
        • 3000 K, 4000 K, 5000 K
        CRI
        • 70
        Efficacy
        • 89, 91, 94, 95, 96, 97, 98, 99, 100, 101, 102, 103, 104, 105, 106, 107, 108, 109, 111 lm/W
        Luminaire Input Watts
        • 22, 31, 51, 75, 95
        Luminaire Lumens
        • 2100, 2200, 2300, 2400, 3100, 3300, 3400, 5000, 5100, 5400, 5500, 5700, 7100, 7200, 7500, 7600, 7700, 7800, 7900, 8500, 8600, 9000, 9100, 9200, 9300, 9500
        Photometric Distribution Type
        • Type I, type II, type III, type V
        Voltages
        • 120/208/240/277/347/480 V
        • Add product
           
        • Add product
           
        • Add product
           
        Add product