Suggestions

    SlenderForm Round Arm Mount SFRA

    ***To Be Discontinued in Q2 2021***

    View all 67 products Gardco
    SlenderForm Round Arm Mount SFRA
    Gardco
    graphical mark used to identify DLC qualified products
    ADEX Silver
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
        Gardco SlenderForm luminaires combine LED performance excellence and advanced LED thermal management technology with a distinct styling to provide outdoor area lighting that is both energy efficient and aesthetically pleasing. SlenderForm is defined by its high performance, sleek low profile design and rugged construction. The advanced LED optical systems provide IES Types II, III, IV and V distributions. Surge protection included with all SlenderForm luminaires.

        Benefits

        Provides architectural cohesion throughout entire exterior site
        Provides precise illumination patterns
        Assures long component life
        Protects from moisture, dust and insects
        Withstands even the harshest environmental conditions

        Features

        Complete site and area lighting solutions package
        Aluminum heat sink fins built into top of luminaire
        Weatherproof gasketing
        Carries a 3G vibration rating
        IP66 rated

        Applications

        Parks and Plazas
        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product