Gardco SlenderForm LED area luminaires provide a complete set of LED solutions for every site lighting desire and need. Defined by its high performance, sleek low profile design and rugged construction, The SlenderForm LED square arm mount features a modernized square aesthetic. Available with a choice of two arm variations, the standard arm provides a clean, elegant upsweep and if additional style is desired, SlenderForm offers the ā€œVā€ arm configuration. Utilizing the SlenderForm family, the entire look of the site can be integrated to provide an architecturally diverse yet unified appearance.

        Benefits

        Provides precise illumination patterns to suit a wide range of architectural site lightingHighly efficient IP66 optics are protected from the elements and ensure optimal photometric performanceInnovative thermal management system to maximize LED performance and life, and to extend component lifeTremendous opportunities for additional energy savings through the use of controls

        Features

        Elegant design accompanies family aestheticStyle versatility with a choice of two arm variationsMultiple lumen packages with output of up to 19,000 lmType 2, 3, 4, and 5 optics availableAluminum heat sink fins built into top of luminaire

        Applications

        Parks and PlazasRoad and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product