AeroScape area and site luminaires combine the latest in energy saving LED technology with a modern design that will enhance any architectural landscape. ASA series is available in two arm styles, and multiple lumen packages to accommodate any site lighting task. AeroScape was designed around LEDGINE, Philips global platform, making it fully upgradable as technology advances. ASA serves as a true one-for-one replacement to HID luminaires of up to 400W. Full range dimming and control options are available for additional energy savings. An advanced passthrough convective thermal management system ensures optimum performance and long life.

        Benefits

        Use of quality materials throughout the luminaire
        Die-cast decorative housing

        Features

        Offered in Type II, III, IV, and V
        Lumen range from 6,000 to 19,700

        Applications

        Security Lighting
        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product