More Information

        Product family information

        Recognized for being visually appealing, they are also very technologically advanced. When creativity is focused on details, the details will create ambience. The soft light cast by these discrete luminaires with their refined design makes them an integral part of a finished work. Our wall sconces were designed to complement our lines of luminaires and to add a polished look and feel to any project.

        Benefits

        Enhances style of any project
        Maximizes photometric performance and energy efficiency
        Exceptional durability and long life
        Quick and easy maintenance
        Fade and abrasion resistant housing

        Features

        Pure and timeless shape
        Smartseal optical systems
        Die-cast aluminum housing
        Tool-free access to internal components
        Polyester powdercoat finish

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product