Suggestions

    Callisto Arm Mount (CALM)

    Callisto - casting a timeless light on any project

    View all 3 products Lumec
    Callisto Arm Mount (CALM)
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
        More Information

        Product family information

        Recognized for being visually appealing, they are also very technologically advanced. When creativity is focused on details, the details will create ambience. The soft light cast by these discrete luminaires with their refined design makes them an integral part of a finished work. Our wall sconces were designed to complement our lines of luminaires and to add a polished look and feel to any project.

        Benefits

        Guarantees high quality and precise lighting
        Protects against dirt and debris
        Long-term photometric performance
        Minizes light trespass
        Quick and easy maintenance

        Features

        Die-cast acrylic globe with hydroformed and anodized reflector
        Unique design includes cage inside globe
        IP66 rated Smartseal optics
        Tool-free access to internal components
        Decorative refractor with integrated colored LED option

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product