Suggestions

    ClassicStyle Post Top LED (VLR)

    ClassicStyle - modern functionality in a timeless design

    View all 34 products Lumec
    ClassicStyle Post Top LED (VLR)
    Lumec
    ADEX Platinum
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
        Now you can enjoy high-performing, energy-saving LED technology without worrying about the harsh glare or pixelization that can occur with LED luminaires. With the full, comfortable glow of new Lumec ClassicStyle Luminaires with ClearGuide Technology, you can breathe new life into nighttime city spaces, strengthen a community bond, and enhance a sense of security throughout the night. This state-of-the-art, outdoor urban post top luminaire use a revolutionary, unique, vertically-oriented light engine that creates transparency during the day

        Benefits

        Enhanced visual comfort
        Creates a cohesive aesthetic throughout your space
        Ensures lasting durability and reliability
        Protected against moisture, dust and insects
        Increased connectivity possibilities

        Features

        Utilizes Philips ClearGuide technology
        Provides a family of luminaires
        Acrylic or Polycarbonate globe
        IP66 rated
        5-pin and 7-pin NEMA receptacles available

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product