Suggestions

    HighFocus LED high mast (HFL)

    HighFocus - Above all, maximizing efficiencies with light

    View all 80 products Lumec
    HighFocus LED high mast (HFL)
    Lumec
    DLC QPL
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
        More Information

        Product family information

        Lumec HighFocus LED high mast luminaires provide an energy saving, lowmaintenance solution that provides managers and work crews with the freedom to focus on other tasks. HighFocus LED features scalable lumen packages and offers up to 97,389 lumens.

        Benefits

        Provides reliable and uniform LED illumination ranging from 400 to 1000W HID replacement
        Consistent and uniform light levels mean that anyone can confidently navigate the well-lit area with ease
        Three lumen packages available providing up to 97,389 lumens
        Long LED life means that drivers aren’t frequently inconvenienced by maintenance-related lane or area closures.
        Includes Service tag, Philips innovative way to provide assistance throughout the life of the product.

        Features

        LED illumination ranging from 400 to 1000W HID replacement.
        Three lumen packages available providing up to 97,389 lumens
        Entire optical assembly rotatable,
        IP66 Rated light engines
        Optional 5-pin and 7-pin NEMA twist lock receptacles available

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product