Suggestions

    Capella Architectural Roadway (CPLS)

    Capella - inspired by movement

    View all 4 products Lumec
    Capella Architectural Roadway (CPLS)
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
        More Information

        Product family information

        Respectful of the night sky with photometric performance at its finest. Inspired by the splendor of movement, the LED Capella is one of the most adaptable luminaires on the market. With its graceful curves and sweeping lines it contributes to the beautification of any environment and enhances the visual impact of any project. The Capella comes in two sizes to maximize its potential and appeal. The smaller version is perfect for lighting alleyways, pathways, sidewalks and small roadways while the larger version is ideal for city streets and boulevards. The two complement each other and can be used in tandem to add a measure of grace and fluidity to any area, big or small.

        Benefits

        High visual appeal
        Exceptional durability and reliability
        Quick and easy maintenance
        Superior photometric performance
        Suitable for a variety of applications

        Features

        Pure line design
        High-quality aluminum construction
        Tool-free access to internal components
        Full cutoff optics
        Family offers a variety of options

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product