The Gardco GSSS Straight Square Steel pole consists of a one-piece high tensile carbon steel tube welded and secured to the carbon steel base plate providing excellent strength and integrity. The poles are finished with an electrostatically applied, thermally cured polyester powdercoat.
Benefits
Built to withstand harsh environmental conditions
Superior corrosion resistance
Optimal strength and durability
Features
Available in various heights ranging from 20' to 30'