JBH1: Two (2) lights, 10.5 cubic inches. Single 3/4" NPT bottom. Two (2) 1/2" or 3/4", one (1) each end. JBH2: Four (4) lights, 21.3 cubic inches. Two (2) 1" max. NPT bottom. Four (4) 1/2" or 3/4", one (1) each end.

        Benefits

        Quick and easy installation

        Features

        Used with aluminum or composite fixtures

        Applications

        Landscape
        • Add product
           
        • Add product
           
        • Add product
           
        Add product