• Specifications SlenderForm canopy and recessed SFC and SFCR specification sheet PDF 1.7 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Gardco SlenderForm high output LED Recessed ceiling / canopy luminaire features a sleek, yet powerful, low profile design. The thin 3 inch profile combined with LED high output performance make SlenderForm the ideal choice for exterior ceiling mount and canopy applications. SlenderForm luminaires also provide LED solutions for parking garage applications requiring higher light levels, including entrances, and for garage areas with high ceilings. Gardco’s LED technology combines with superior integral thermal control to provide maximized light output and maximum energy savings. SlenderForm is available with integrated Motion Response, providing even greater potential energy savings. Advanced Class 1 LED systems are featured.

        Benefits

        Sustained performance
        Uncompromised quality
        Long LED system life
        Increased light output and greater efficiency over HID sources
        Enables intuitive and efficient installation

        Features

        Rugged extruded aluminum housing
        Integrated heat sinks
        IP65 rated
        Four unique distribution patterns
        Quick mount plate

        Applications

        Petrol and Convenience
        Parking Garages
        • Add product
           
        • Add product
           
        • Add product
           
        Add product