Suggestions

    SoftView LED parking garage luminaire (SVPG)

    Parking with confidence

    View all 114 products Gardco
    SoftView LED parking garage luminaire (SVPG)
    Gardco
    Next Generation Luminaires
    DLC QPL
    Architectural SSL Product Innovation Award Gold
    cULus logo
    BoldPlay Wall LED, 2300 lm/4ft, 3000/3500/4000K Direct/Indirect Asymmetric, MesoOptics Lens - Light Guide
    graphical mark that can be used to identify Premium classification DLC qualified products

    SoftView LED parking garage luminaire (SVPG)
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
        • Specifications SoftView parking garage SVPG Gen2 specification sheet PDF 1.5 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco SoftView LED parking garage luminaires feature edge lit technology, providing visual comfort with minimal glare to enhance the user experience. An added uplight feature reduces the cave effect for an increased sense of security. SoftView features multiple optical distributions, lumen packages and mounting options providing you with the ideal solution for your garage lighting needs. Optional emergency battery backup available for path of egress lighting and is integral to the luminaire.

        Benefits

        Comfortable uniform illumination with minimal glare enhances visual acuity
        Heightened sense of security inside parking garages
        Meets numerous enclosed and open parking garage lighting needs

        Features

        Comfort optics featuring edge lit technology, uplight available
        IP66, IK10, vibration rated, cULus Listed outdoor luminaire in an attractive low-profile design
        High lumen output with high LPW
        Wide range of lumen packages, distributions, color temperatures and mounting choices
        Integral individual dimming or motion response to networked wireless controls

        Applications

        Parking Garages
        Municipal Buildings
        Hospitals and Care Centers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product