Suggestions

    LED General Purpose Garage & Canopy GC

    LED General Purpose Garage & Canopy - compact & efficient, built to last

    View all 4 products Keene
    LED General Purpose Garage & Canopy GC
    Keene
    graphical mark used to identify DLC qualified products
    cULus logo
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
        The LED Garage and Canopy light is slim and durable with a lightweight design, and provides you with a visually appealing lighting experience. This luminaire can be surface mounted directly to the ceiling or pendant mounted using rigid conduit. Its light-weight design with quick and easy mounting plate allows simple installation and hands-free wiring. Whether it’s new construction, or a retrofit installation, the Garage and Canopy fixture will provide years of trouble free operation and keep you on budget.

        Benefits

        Uniform illumination
        Energy savings up to 58% compared to HID
        Perfect for garages and building canopies
        Simplified installation
        Rugged robust design

        Features

        High performance COB LED
        IP65 rated luminaire
        Die-cast housings protect LEDs and drivers
        Stocked configurations available
        Surface or pendant mount

        Applications

        Parking Garages
        Municipal Buildings
        Education
        Airports
        Hospitals and Care Centers
        Office
        Warehouses
        Banks
        Food and Large Retailers
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product