Suggestions

    Vaya Flood MP G2 White

    Mid-power exterior architectural floodlight with crisp white lighting

    View all 12 products Color Kinetics
    Vaya Flood MP G2 White
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Vaya Flood MP (gen2) is a reliable and cost effective LED flood lighting solution for both exterior use that minimizes the initial investment, while providing exceptional flexibility to create eye-catching flood, wash and accent lighting effects. A wide choice of beam angles and color options let you bring a property to life with either static or dynamically changing colors. Extended light throw and high efficacy set this compact & robust luminaire apart. Its integrated power and adjustable tilt angle make this product versatile and easy to use.

        Benefits

        Affordable solution: low initial cost
        Optimized performance

        Features

        Static white versions – 3000 or 4000 K
        Static mono-color versions – red, green, blue, amber
        Integrated tilting surface-mount base
        Aluminium body with IP66 glass cover

        Applications

        Flood and accent lighting of:
        Monuments
        Bridges
        Shops
        Hotels
        • Add product
           
        • Add product
           
        • Add product
           
        Add product