You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Vaya Flood HP, White

    High-power exterior architectural floodlight with crisp white lighting

    View all 6 products Color Kinetics
    Vaya Flood HP, White
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Vaya Flood HP is a reliable and cost effective high output LED flood lighting solution ideal for illuminating large-scale exterior facades, bridges, and monuments. While minimizing initial investment, this Vaya Flood series provides exceptional flexibility to create eye-catching flood, wash and spot lighting effects. A wide choice of beam angles and color options let you bring a property to life with either static or dynamically changing colors. Extended light throw and high efficacy set this compact & robust luminaire apart. Its integrated power and adjustable tilt angle make this product versatile and easy to use.

        Benefits

        Affordable solution: low initial cost
        Optimized performance

        Features

        Static white versions – 2700 to 5000 K
        Static mono-color versions – red, green, blue, amber
        Integrated tilting surface-mount base
        Aluminium body with IP66 glass cover

        Applications

        Architecture and landscape lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product