Suggestions

    ColorReach Compact Powercore, RGBW

    ColorReach Compact Powercore RGBW/RGBA - High-performance compact architectural floodlight

    View all 2 products Color Kinetics
    ColorReach Compact Powercore, RGBW
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
        ColorReach Compact Powercore RGBW/RGBA is a high-performance architectural floodlight that represents the next generation in exterior illumination. It is ideally suited to dynamic lighting of large-scale façades and structures. These versions combine separate 4-channel LED sources in a single fixture to increase the total number of possible color combinations, including pastels, as well as delivering improved warmer tones and higher-quality white light than conventional RGB systems. A custom-designed 6° collimator optic creates a high-quality beam without compromising on performance. Secondary accessories allow customization and beam manipulation, ensuring flexibility for even the trickiest applications.

        Benefits

        4-channel
        Color consistency and beam uniformity
        Suitable for long-throw, high-punch applications

        Features

        Powercore® technology to directly accept line voltage
        Estimated output of up to 5,400 lumens when full-on
        Custom-designed 6° collimator optic
        Optional spread lenses of 8°, 13°, 23°, 40°, 63°, and 5° x 17°
        Rugged mounting bracket allows simple positioning and fixture rotation
        Complete set of accessories including glare shields and glare mask (cut-off 45°) attach directly to secondary diffuser trim bezels

        Applications

        Illumination of large architectural façades
        Designed for large-scale installation, e.g. commercial skyscrapers, casinos, large retail exteriors, bridges, piers, public monuments, and themed attractions
        • Add product
           
        • Add product
           
        • Add product
           
        Add product