Suggestions

    ColorReach Compact Powercore, RGBA

    Exterior long-throw compact floodlight with intelligent RGBA light

    View all 2 products Color Kinetics
    ColorReach Compact Powercore, RGBA
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
        ColorReach Compact Powercore combines all the benefits of LED-based lighting and control in a premium exterior long-throw dynamic color-changing luminaire for lighting tall buildings, bridges, and iconic structures. This compact luminaire delivers intense, energy-efficient output at a reasonable price, opening up new possibilities for exterior illumination. ColorReach Compact Powercore, RGBA adds a separate amber LED which expands the available range of colors to include warmer tones such as rich gold, yellow, and orange shades. ColorReach Compact Powercore offers a range of accessories that allow for customizable beam angles for floodlighting, spotlighting, wall washing, and grazing, along with the efficiency and cost-effectiveness of Powercore technology in a rugged die-cast aluminium housing. Custom configurations with custom channels of white or color LED sources are also available to support special applications.

        Benefits

        4-channel
        Color consistency and beam uniformity
        Suitable for long-throw, high-punch applications
        Complete set of accessories

        Features

        Improved color mixing—Updated Color Reach CompactPowercore provides more punch and light quality for exteriorlong throw applications. End users will appreciate the cleanmixed beam with higher application efficiency, allowingplacement of light exactly where desired.
        Unparalleled light output—ColorReach Compact Powercoreoffers unprecedented output and punch for LED-basedillumination of large-scale structures and objects.
        Expanded customization with a wide range of new accessoryoptions. To complement the native 5° lens, six standardsecondary spread lenses can customize the luminaire toproduce 8°, 13°, 23°, 43°, 63°, and 5° x 17° (asymmetric) beamangles. The option to add or combine a louver, full glare shield,or half glare shield creates new aesthetic possibilities fordesigners and architects.
        Superior color consistency and accuracy—Optibin, anadvanced binning algorithm, sets a new standard for thecolor consistency and uniformity of LED sources used inmanufacturing.
        Integrates patented Powercore technology that controlspower output to luminaires directly from line voltage—rapidly,efficiently, and accurately. The Color Kinetics Data Enabler Promerges line voltage with control data and delivers them toluminaires over a single standard cable, dramatically simplifyinginstallation and lowering total system cost.
        Simple luminaire positioning—Rugged, slim-profile mountingbracket allows simple positioning and luminaire rotationthrough a full 360°. Side locking bolts reliably secure luminairewith a standard wrench.
        Universal power input ranges of 100 to 240 VAC (CQC) and 100to 277 (UL/CE).
        Works seamlessly with the complete Color Kinetics line ofcontrollers, including ColorDial Pro, iPlayer 3, and Light SystemManager – as well as third-party controllers.

        Applications

        Illumination of large architectural façades
        Designed for large-scale installation, e.g. commercial skyscrapers, casinos, large retail exteriors, bridges, piers, public monuments, and themed attractions
        • Add product
           
        • Add product
           
        • Add product
           
        Add product