Suggestions

    ColorBurst Powercore gen2, RGB Optifield

    Exterior architectural and landscape spotlight OptiField luminaire with intelligent RGB light

    View all 8 products Color Kinetics
    ColorBurst Powercore gen2, RGB Optifield
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        ColorBurst Powercore gen2 is a high-output, exterior-rated LED lighting luminaire designed for accent and site lighting. Standard format Architectural and Landscape luminaires deliver full-color light output of up to 565 lumens to support a range of dynamic uplighting, floodlighting, and decorative lighting applications. OptiField delivers extremely uniform illuminance, providing smooth, even light and subtle shading with reduced setbacks—without hotspots or banding.

        Benefits

        Redesigned optical system that improves the quality of light which enhances the color uniformity and color mixing capabilities of each LED
        Wide range of new accessory options and four housing color choices
        Improved color consistency between all LED luminaires in a family with Chromasync technology

        Features

        OptiField technology features extremely uniform illumination (6.3:1 or better on a 6 x 4.3 m (14 x 19.7 ft) wall with 1 m (3 ft) setback) providing smooth walls of light that appear perfect to the eye. And thanks to our breakthrough optics, you can place luminaires exceptionally close to illuminated surfaces.
        Expands customization with a wide range of options. Four housing color choices (black, gray, white, and bronze)—plus the option to add a half glare shield—create new aesthetic possibilities for designers and architects.
        Improves color consistency between all LED luminaires in a family with Chromasync technology. During the manufacturing process a calibrated light measurement device creates an algorithm to define a common color gamut for an entire family of LED luminaires. When Chromasync is enabled, color consistency between luminaires is achieved without having to manually adjust color points on each luminaire.
        Complies with ASTM B117 corrosion resistance standard for 1,500 hours and ANSI C136.31-2010 standard with a 3G vibration rating.
        Features an innovative, redesigned optical system that improves the quality of light from each LED, enhancing the color uniformity and color mixing capabilities of each ColorBurst Powercore gen2 luminaire.
        Improves durability with new flat lens that prevents water from pooling into the luminaire, keeping the LEDs protected and secure over the course of a luminaire’s lifetime.

        Applications

        Uplighting
        Spotlighting
        Decorative lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product