Suggestions

    ColorBurst IntelliHue Powercore

    Exterior architectural and landscape spotlight with intelligent white and color light

    View all 2 products Color Kinetics
    ColorBurst IntelliHue Powercore
    Color Kinetics
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
        ColorBurst IntelliHue Powercore produces high-quality white, pastel, and saturated color light, in the same precisely controllable luminaire for outdoor wall washing and spot lighting applications. IntelliHue technology delivers exceptional CRI and the ability to choose any CCT between 2000 K and 10000 K.

        Benefits

        The IntelliHue advanced approach to color mixing enables high-quality intelligent color and white light from a single luminaire
        Redesigned optical system that improves the quality of light which enhances the color uniformity and color mixing capabilities of each
        Wide range of new accessory options and four housing color choices

        Features

        Expands customization with a wide range of new accessory options. In addition to the native 8° lens, five different diffuser lenses can customize the fixture to produce 20°, 40°, 60°, 80°, and 10° x 40° (asymmetric) beam angles. Four housing color choices (black, gray, white, and bronze)—plus the option to add a louver, full glare shield, and half glare shield—create new aesthetic possibilities for designers and architects.
        Color-changing and high-quality white light from the same luminaire — IntelliHue is an advanced approach to color mixing that enables high-quality intelligent color and white light from a single luminaire. Multiple channels of LED light sources combine to produce a full spectrum of precisely controllable light, including millions of saturated colors, pastels, and uniform white light with CRI of greater than 83 in the 2700 K to 4000 K range.
        Improves color consistency between all LED luminaires in a family with Chromasync technology. During the manufacturing process a calibrated light measurement device creates an algorithm to define a common color gamut for an entire family of LED luminaires. When Chromasync is enabled, color consistency between luminaires is achieved without having to manually adjust color points on each luminaire.
        Meets ASTM G85 corrosion resistance and ANSI C136.31-2010 standard with a 3G vibration rating.
        Delivers R9 values that can reach up to 77. Saturated red light gives objects and surfaces a vibrant and rich color that is ideal for spaces where ambience is important.
        Features an innovative, redesigned optical system that improves the quality of light from each LED, enhancing the color uniformity and color mixing capabilities of each ColorBlast IntelliHue Powercore luminaire.

        Applications

        Uplighting
        Spotlighting
        Decorative lighting
        Product family details
        General
        Accessories
        • Trim ring, half glare shield, full glare shield, louver
        Beam spread luminaire
        Main color of the Luminaire
        • Black, white
        • Black, white, gray or bronze
        Driver
        • - (No)
        Initial LED luminaire efficacy
        • 47 lm/W
        Initial luminous flux
        • 1481 lm
        Light Source
        • Integral LED-module
        Material
        • Housing: aluminum die cast
        Remarks
        • All accessories need to be ordered seperately
        • Add product
           
        • Add product
           
        • Add product
           
        Add product