You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ColorBlast Powercore gen4, RGBA

    Exterior versatile and customizable luminaire with intelligent RGBA light

    View all 3 products Color Kinetics
    ColorBlast Powercore gen4, RGBA
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        ColorBlast Powercore gen4 high-performance LED luminaires combine white and rich, saturated, color and color-changing effects with simplified installation. ColorBlast Powercore gen4 offers a range of accessories that allow customizable beam angles for floodlighting, spotlighting, wall washing, and grazing, along with the efficiency and cost-effectiveness of Powercore technology in a rugged die-cast aluminium housing.

        Benefits

        Higher lumen output for a dynamic color luminaire
        Available colors include orange and warmer tones
        Color flexibility and consistency

        Features

        Expands customization with a wide range of new accessory options. In addition to the native 10° lens, five different spread lenses can customize the fixture to produce 20°, 40°, 60°, 80°, and 10° x 40° (asymmetric) beam angles. Three housing color choices (black, gray, and white) – plus the option to add or combine a louver, rock guard, full glare shield, and half glare shield – create new aesthetic possibilities for designers and architects.
        Improves color consistency between all LED luminaires in a family with Chromasync technology. During the manufacturing process a calibrated light measurement device creates an algorithm to define a common color gamut for an entire family of LED fixtures. When Chromasync is enabled, color consistency between luminaires is achieved without having to manually adjust color points on each luminaire.
        Features an innovative, redesigned optical system that improves the quality of light from each LED, enhancing the color uniformity and color mixing capabilities of each ColorBlast Powercore gen4 luminaire.
        Improves durability with new flat lens that prevents water from pooling into the fixture, keeping the LEDs protected and secure over the course of a luminaire’s lifetime.
        Integrates patented Powercore technology that controls power output to luminaires directly from line voltage – rapidly, efficiently, and accurately. The Color Kinetics Data Enabler Pro merges line voltage with control data and delivers them to luminaires over a single standard cable, dramatically simplifying installation and lowering total system cost.

        Applications

        Building facades
        Monuments and sculptures
        Parks and gardens
        Bridges and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product