Suggestions

    ColorBlast Powercore gen4, RGB

    ColorBlast RGB Powercore gen4 - maximum control of color

    View all 3 products Color Kinetics
    ColorBlast Powercore gen4, RGB
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        ColorBlast RGB Powercore gen4 is the next generation of indoor and outdoor floodlighting. Ideally suited for wall washing, grazing and spot lighting, ColorBlast RGB Powercore gen4 is a high-performance fixture that provides the benefits of fully saturated colors plus quality white light. It also offers a range of field-configurable beam angles, as well as the flexibility of customization with a full range of accessories that can be used in endless configurations.

        Benefits

        Higher lumen output for a dynamic color fixture
        Color flexibility and consistency
        Complete set of accessories

        Features

        Powercore technology directly accepts line voltage
        Light output of 1,750 lumens, full RGB
        Optional spread lenses of 20°, 40°, 60°, 80°, and 10° x 40° asymmetric
        Rugged mounting bracket allows simple positioning and fixture rotation
        Clean design of flat front to eliminate water pooling

        Applications

        Buildings facades
        Monuments and sculptures
        Parks and gardens
        Bridges and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product