You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Blast Powercore gen5, eW

    Exterior customizable luminaire with single temperature white light

    View all 12 products Color Kinetics
    Blast Powercore gen5, eW
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Blast Powercore gen5, eW high-performance LED luminaires provide a high-intensity wash of white light with simplified installation. Blast Powercore gen5, eW offers a range of accessories that allow for customizable beam angles for floodlighting, spotlighting, wall washing, and grazing, along with the efficiency and cost-effectiveness of Powercore technology in a rugged die-cast aluminium housing.

        Benefits

        Higher lumen output for a fixed white fixture
        Precision Dimming down to 1%
        Complete set of accessories for easy specification

        Features

        Expands customization with a wide range of new accessory options. In addition to the native 6° lens, five different diffuser lenses can customize the fixture to produce 20°, 40°, 60°, 80°, and 10° x 40° (asymmetric) beam angles. FTA delivers a uniformity ratio of less than 4:1 on a 6 m (20 ft) wall with a 1 m (3 ft) setback.
        Three housing color choices (black, gray, and white)—plus the option to add or combine a louver, rock guard, full glare shield, and half glare shield—create newaesthetic possibilities for designers and architects.
        Improves durability with new flat lens that prevents water from pooling into the fixture, keeping the LEDs protected and secure over the course of a luminaire’s lifetime.
        Integrates patented Powercore technology that controls power output to fixtures directly from line voltage – rapidly, efficiently, and accurately. The Color Kinetics Data Enabler Pro merges line voltage with control data and delivers them to fixtures over a single standard cable, dramatically simplifying installation and lowering total system cost.
        The Color Kinetics Data Enabler Pro merges line voltage with control data and delivers them to luminaires over a single standard cable, dramatically simplifying installation and lowering total system cost.
        Precision Dimming—Smooth dimming down to 1% with optional Data Enabler Pro and digital control interface.

        Applications

        Buildings facades
        Monuments and sculptures
        Parks and gardens
        Bridges and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product