You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Vaya Flood LP G2, White

    Mid-power exterior architectural floodlight with dynamic color-changing lighting effects

    View all 6 products Color Kinetics
    Vaya Flood LP G2, White
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Vaya Flood MP (gen2) is a reliable and cost effective LED flood lighting solution for both exterior use that minimizes the initial investment, while providing exceptional flexibility to create eye-catching flood, wash and accent lighting effects. A wide choice of beam angles and color options let you bring a property to life with either static or dynamically changing colors. Extended light throw and high efficacy set this compact & robust luminaire apart. Its integrated power and adjustable tilt angle make this product versatile and easy to use.

        Benefits

        Affordable solution: low initial cost
        Optimized performance

        Features

        Static white versions – 3000 or 4000 K
        Integrated tilting surface-mount base
        Aluminium body with IP66 glass cover

        Applications

        Flood and accent lighting of:
        Monuments
        Bridges
        Shops
        Hotels
        • Add product
           
        • Add product
           
        • Add product
           
        Add product