Vaya Flood HP is a reliable and cost-effective white/color-changing floodlight, designed for large-scale exterior installations. The light levels achieved by this compact fixture make it ideal for extensive wall-washing and floodlighting applications – in both static or dynamic colors. Integrated power and DMX512 control make this product easy to use with Philips or third-party DMX controllers.

        Benefits

        Affordable solution: low initial cost
        Optimized performance

        Features

        Static white versions – 3000 to 5000 K
        Static mono-color versions – red, green, blue, amber
        Dynamic RGB version
        Integrated tilting surface-mount base
        Aluminum body with IP66 glass cover
        Reliability guaranteed by Philips quality process

        Applications

        Architecture and landscape lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product