Suggestions

    eW Burst Powercore gen2

    Exterior architectural and landscape spotlight with single temperature white light

    View all 23 products Color Kinetics
    eW Burst Powercore gen2
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        eW Burst Powercore gen2 is a high-output, exterior-rated LED lighting luminaire designed for accent and site lighting. Architectural and Landscape versions deliver high-quality white light output in 2700 K, 3000 K, 3500 K, and 4000 K to support a range of uplighting, floodlighting, and decorative lighting applications.

        Benefits

        High-quality solid white light
        Versatile light positioning
        Cost-effective, easy to install, and long lifetime

        Features

        Expands customization with a wide range of new accessory options.
        In addition to the native 6° lens, six different diffuser lenses can customize the luminaire to produce 10°, 20°, 40°, 60°, 80°, and 10° x 40° (asymmetric) beam angles.
        Four housing color choices (black, gray, white, and bronze)—plus the option to add a louver, full glare shield, and half glare shield—create new aesthetic possibilities for designers and architects.
        Meets ASTM G85 corrosion resistance and ANSI C136.31-2010 standard with a 3G vibration rating.
        Improves durability with new flat lens that prevents water from pooling into the luminaire, keeping the LEDs protected and secure over the course of a luminaire’s lifetime.
        Universal power input range of 100 to 277 VAC.
        Precision Dimming— Smooth dimming down to 1% with optional Data Enabler Pro and digital control interface.

        Applications

        Facades, Surfaces, Iconic Structures & Bridges
        • Add product
           
        • Add product
           
        • Add product
           
        Add product