ColorBlast IntelliHue Powercore gen4 combines precision color control with high-quality tunable white light in one outdoor luminaire for wall-washing and spotlighting applications. IntelliHue, an advanced approach to color control and mixing, produces an enhanced spectrum of precisely controllable light, including millions of saturated colors, pastels, and precisely controllable, high-quality white and tinted white light. By combining carefully selected channels of LED light sources, IntelliHue enables high-quality intelligent color and white light from the same fixture. The fixture’s completely flat front lens creates a minimalist, clean design and prevents any water pooling or debris accumulation, so the light is never interrupted. There is a full set of accessories that can be used in combination or alone, including a full-height glare shield, half-glare shield, louver, rock guard, and diffusers to alter the beam from 10° up to 80°.
Benefits
Higher color rendering for façade lighting
Color flexibility and consistency
Complete set of accessories
Features
Powercore technology directly accepts line voltage
Optional spread lenses of 20°, 40°, 60°, 80°, and 10° x 40° asymmetric
High-quality tunable white and colored light in the same fixture, enabling tinting of any color temperature between 2000 and 10,000 K above and below the black-body curve
Light output of 200-1500 lumens at CRI of >80 in the 2700-4000 K range
Superior color consistency and accuracy with OptiBin and Chromasync technologies