BurstScape brings high-quality in-grade lighting to a wide range of landscape and architectural applications, from uplighting foliage and tree canopies to washing light on façades, pillars, and other elements. Thanks to its next-generation, rugged design, BurstScape performs flawlessly in the most demanding conditions for years with minimal maintenance. BurstScape, RGBW delivers full-color dynamic light and better quality white light.
Benefits
Durable and hermetically sealed, IP65/IP66/IP67 rated BurstScape can withstand walk-over and slow drive-over traffic
Simple installation. BurstScape a set-it-and-forget-it luminaire.
A legacy of quality. BurstScape is the latest member of the Burst family, which has been providing high-performance floodlighting around the world for more than a decade
Features
Rugged, round, and in the ground. A hermetically sealed, corrosion-resistant housing protects the optical system and keeps water and moisture out, while the stainless-steel trim ring looks great installed flush with the grade. It meets the rigorous IP67 standard for areas that have temporary flooding, and its innovative approach solves the challenge that plagues other in-ground luminaires—moisture ingress and condensation.
Extreme durability. BurstScape can withstand walk-over and slow drive-over traffic (e.g., parking lots and driveways) of static 20 kN (4,496 lbf), dynamic 40 kN (8,992 lbf). BurstScape also complies with ASTM B117 corrosion resistance standard for > 3,000 hours, IK10 mechanical impact rating, and 6kV (maximum) surge protection.
High performance. BurstScape’s best-in-class optical system provides bright illumination as well as meticulous beam control. The result? Uniformity and color consistency that enable seamless integration with other luminaires.
Simple installation. BurstScape simplifies and speeds installation with a special in-ground pour kit that enables a shallow mounting depth. Its corrosion-resistant housing and other smart design features make BurstScape a set-it-and-forget-it luminaire.
Easy adjustments. BurstScape enables single screw tilt aiming of the light beam and easy rotation—as well as connection with power and data—without opening the factory sealed luminaire. The result? Flexibility and maintenance-free reliability.
Even easier to use. BurstScape simplifies all aspects of operation, including commissioning, programming, and remote management. Easily networked and controlled, BurstScape is ready for even the most demanding synchronized color-changing effects.