Gardco DuraForm LED Floods provide seamless replacement of existing HID luminaires. This luminaire is available in three sizes, offers multiple lumen packages, and a complete array of optical distributions, making it an outstanding solution for all types of floodlighting applications. DuraForm has the most complete suite of controls available providing ultimate connectivity. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.
Benefits
Design the product you need from our extensive product choices
High efficiency LEDs, excellent performance, and optimum control of light output
Broadest controls offering from local to site-wide connected solutions
Features
Multiple lumen packages available in three housing sizes to provide the light you need
Four distributions, 3000 and 4000K color temperatures, and adaptable glare control accessories available
Yoke mount and two Slip Fitter options available
ANSI C136.32 compliance, ServiceTag always included
Controls options include 0-10V, DALI, button photocontrol, 7-pin tool-less NEMA twist-lock receptacle, wireless, FAWS, SiteWise