• Specifications Keene Slim Flood LED floodlight TF specification sheet PDF 1.5 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Slim Flood LED Floodlights are your best value for discreet and modern design on your floodlighting projects. Versatile and stylish with six different sizes to choose from, Slim Flood provides application flexibility for ground, wall, or pole mount installations. Ideal for sign lighting, building facades, security lighting, and general purpose floodlighting applications. The discreet low profile design will not interfere with your landscape layouts.

        Benefits

        Complete family of LED floodlights ideal for illuminating signs, building facades or other dark areas.Can be mounted on the ground, wall, or pole mounted.

        Features

        Low profile design with durable construction.
        All sizes arrive fully assembled and ready to install.
        All sizes have a yoke mount and the three smaller sizes have a unique Yoke/Knuckle combo mount.
        Fade-resistant, textured bronze finish with tempered glass lens that is heat and impact resistant.
        IP65 rated.

        Applications

        Landscape
        Light Commercial
        Sign Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product