Suggestions

    ReachElite High Output Powercore, RGBA

    High-output exterior medium-throw floodlight with intelligent RGBA light

    ReachElite High Output is a superior exterior luminaire for lighting mid- to large-scale structures up to 30 m (100 ft) away with a combination of tight near-field color mixing, precise optical control, and high efficiency up to 48 lm/W - an industry first. Leveraging our rich legacy of innovation and leadership in optics and LED control technology, ReachElite High Output introduces a unique LED array to the market with over 500 LEDs per 100W module, allowing close luminaire placement where fully-mixed, uniform light is important. ReachElite High Output, RGBA adds a separate amber LED which expands the color range of warmer tones - gold, yellow, and orange, as compared to RGB. 

    Product Summary and Specification Sheets

    Features

    • Up to 48 lumens per watt
      Delivering exceptionally high flux of up to 48 lm/W, ReachElite High Output maximizes lumens from each LED channel individually. Providing remarkable lumen output, this breakthrough approach far exceeds lumen output from traditional luminaires by 3X, easing specification, and reducing the overall cost of each project.
    •  

    • Close mixing distance
      ReachElite High Output eW features a native 20 degree luminaire with over 500 LEDs, custom optics, and an internal diffuser. This unique design virtually eliminates pixilation and shortens mixing distance dramatically, providing beautiful consistent light, even at close range. 

     

    • Application adaptability
      ReachElite High Output excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing, and wall washing. Optional secondary accessories combined with easy precise aiming bring flexibility to customize the look and performance of any project.  Precision optical system allows for placement freedom.
    •  

    • Design flexibility
      ReachElite High Output is available in three versions: 100 W, 200 W, and 300 W. Each luminaire contains either one, two, or three 100 W heads that can be aimed independently of each other. This empowers lighting designers to utilize multiple applications and beam direction in a single luminaire.

     

    • Chromasync technology 
      Improves color consistency between all LED luminaires within 2SDCM and simplifies commissioning.  The color control algorithm utilizes active temperature measurement combined with the data measured during manufacturing each array.    
    • Flexible field-installed accessories
      Choose from a full line of high-quality accessories, from seven different spread lenses, a louver, full and half glare shields, a rock guard, and a slipfitter mount for all ReachElite luminaires. Color Kinetics accessories make project customization simple.

     

    • Reliable
      ReachElite High Output Powercore provides years of reliable use under rugged conditions. ReachElite High Output raises reliability even further with more protection from corrosion by meeting ASTM B117 standard for > 1,500 hours of corrosion resistance and ANSI C136.31-2018 standard with a 5G vibration rating (3G with slipfitter), and elimination of water pooling on main cover lens and accessories.
    •  

    • Integrated Powercore technology
      Patented Powercore controls power output to luminaires directly from line voltage – rapidly, efficiently, and accurately. The Color Kinetics Data Enabler Pro merges line voltage with control data and delivers them to luminaires over a single standard cable, dramatically simplifying installation and lowering total system cost.
    •  

    • Easily controlled
      Works seamlessly with the Color Kinetics full range of controllers, including Light System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro—as well as third-party controllers.