You are now visiting the Signify website. A localized version is available for you.
Suggestions

    SlimFlood LED dual select (SF)

    SlimFlood LED dual select - high-value versatility and performance

    View all 14 products Keene
    SlimFlood LED dual select (SF)
    Keene
    cULus logo
    graphical mark that can be used to identify Premium classification DLC qualified products
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        SlimFlood LED dual select floodlights are your best value for discreet and modern design. Versatile and stylish with two different sizes and a variety of wattage to choose from, Slim Flood dual select provides application flexibility for ground, wall, or pole mount installations. Ideal for sign lighting, building facades, security lighting, and general purpose floodlighting applications.

        Benefits

        Complete family of LED floodlights ideal for illuminating signs, building facades or other outdoor dark areas.
        Can be ground, wall, or pole mounted.
        CCT & Wattage field selectable options provide flexibility

        Features

        Low profile design with durable construction.
        Fade-resistant, textured bronze finish with a glass (15-150W) and PC lens (200-300W).
        IP65 rated
        0-10V Dimming
        Integrated Photocell (15-150W Only)
        External Photocell as a separate option (205-300W Only)
        120-347V Voltage
        3 Field selectable CCT options (3000K, 4000K, 5000K)
        3 Field selectable Wattage options per size

        Applications

        Bridges, Monuments, Facades
        Education
        Municipal Buildings
        Parks and Plazas
        Security Lighting
        Sign Lighting
        Walkways
        Hospitals and Care Centers
        Office
        Warehouses
        Banks
        Food and Large Retailers
        Hospitality
        Petrol and Convenience
        • Add product
           
        • Add product
           
        • Add product
           
        Add product