Vaya Flood HP is a reliable and cost effective high output LED flood lighting solution ideal for illuminating large-scale exterior facades, bridges, and monuments. While minimizing initial investment, this Vaya Flood series provides exceptional flexibility to create eye-catching flood, wash and spot lighting effects. A wide choice of beam angles and color options let you bring a property to life with either static or dynamically changing colors. Extended light throw and high efficacy set this compact & robust luminaire apart. Its integrated power and adjustable tilt angle make this product versatile and easy to use.

        Benefits

        Affordable solution: low initial cost
        Optimized performance

        Features

        Static white versions – 2700 to 5000 K
        Static mono-color versions – red, green, blue, amber
        Integrated tilting surface-mount base
        Aluminium body with IP66 glass cover

        Applications

        Architecture and landscape lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product